Feedback Circuit Clamps Precisely
A limiter circuit consisting of an input buffer (A1), an output-scaling amplifier (A2), two zener diodes (Z1 and Z2), and several other components can supply sharp, precise, bipolar clamp levels with continuous variable control, from 0 to ±11V. A feedback loop enclosing the amplifiers and zeners generates the high clamping accuracy.
|