Design Support

Using TI's CDCVF2310 and CDCVF25081 with TLK1501 Serial Transceiver

This test report discusses jitter transfer of the TI CDCVF2310 and CDCVF25081 clock drivers when driving the TI TLK1501 serial gigabit transceiver at 600 Mbit/sec. This application report summarizes the peak-to-peak and RMS jitter measurements taken during the testing of the clock drivers with the TLK1501. The CDCVF2310 is a high performance clock buffer that provides 10 low-skew copies of CLK at 2.5 V or 3.3 V. The CDCVF25081 is a phase-locked loop clock driver that provides 8 copies of zero-delay CLK. The CDCVF25081 operates from a nominal supply voltage of 3.3 V.



Bookmark and Share