Design Support

TI SN74ALVC16835 Component Specification Analysis for PC100

The PC100 standard establishes design parameters for the PC SDRAM DIMM that is designed to operate at 100 MHz. The 168-pin, 8-byte, registered SDRAM DIMM is a JEDEC-defined device (JC-42.5-96-146A). Some of the defined signal paths include data signals, address signals, and control signals. This application report discusses the SN74ALVC16835 18-bit universal bus driver that is available from Texas Instruments (TI) and analyzes its specifications with respect to the requirements of the registered PC100 DIMM.



Bookmark and Share