Design Support

Interfacing the TLV2544/TLV2548 ADC to the TMS320C31 DSP

This application report presents a hardware and software solution for interfacing the TLV2544/TLV2548 12-bit, 200Ksps, 4/8-channel, low-power, serial, successive approximation register (SAR) analog-to-digital converters (ADC) to the 32-bit floating point TMS320CX digital signal processor (DSP) through the use of the TMS320C31 DSP starter kit (DSK). A digital-to-analog converter (DAC) interface to the DSP is also presented here exclusively for the single-shot mode operation of the ADC, since the DAC is used to reconstruct the digital data from the ADC for verification purposes. The TLV5618A DAC is used for this report.



Bookmark and Share