Design Support

Decode TV IR Remote Control Signals Using Timer_A3

This application report describes the use of Timer_A3 to decode RC5 and SIRC TV IR remote control signals. The decoder described in this report is interrupt-driven and operates as a background function using specific features the Timer_A3. Only a small portion of the MSP430 CPU?s nonreal-time resources is used. Specific hardware bit-latching capabilities of the Timer_A3 module are used for real-time decoding of the IR data signal, independent and asynchronous to the CPU. CPU activity and power consumption are kept to an absolute minimum level. The Timer_A3 decoder implementation also allows other tasks to occur simultaneously if required. The solutions provided are written specifically for MSP430x11x(1) and MSP430x12x derivatives, but can be adapted to any other MSP430 incorporating Timer_A3.



Bookmark and Share