Interfacing the TLV320AIC12/13/14/15 Codec to the TMS320C5402? DSP
This application report presents the process of interfacing of the TLV320AIC12/13/14/15 voice-band codec with the TMS320C5402? DSP. It presents the hardware configuration and the software driver for a two-device cascade (single master and single slave) configuration mode. The design can be considered as an application example, a test tool, or a startup platform for developing and using the codec/DSP system.
|