Using the ADS8380 with the TMS320C6713 DSP
This application report presents a solution to interfacing the ADS8380 18-bit, 600-KSPS serial interface converter to the TMS320C6713 DSP. The hardware solution is made up of existing hardware: the ADS8380EVM, 'C6713 DSK, and 5-6K Interface Board. The software demonstrates how to use an EDMA and timer peripheral to collect data at 598 kHz. Discussed also are some of the key points to remember when designing the hardware and writing the software. The software developed is available for download to involve the user in the discussion and as sample code to use in system development.
|