Interfacing the ADS7881 to TMS320C6713 DSP
This application report presents a solution to interfacing the ADS7881 12-bit parallel interface converter to the TMS320C6713 DSP. The hardware solution is made up of existing hardware, specifically, the ADS7881EVM, 'C6713 DSK, and the 5-6K Interface Board. The software demonstrates how to use an EDMA ping-pong buffer and Timer1 peripherals to collect data at 4 MSPS. Discussed also are some of the key points to remember when writing this software and modifying it for your application. The software developed is made available for download to involve the user in the discussion and as sample code to use in development.
|