Using the ADS8327 with the TMS320C6713 DSP
This application report presents one solution for interfacing the ADS8327 16-bit, 500-KSPS serial interface converter to the TMS320C6713 digital signal processor (DSP). The hardware solution comprises the ADS8327EVM, TMS320C6713 DSP Starter Kit (DSK), and the 5-6K Interface Board. The software demonstrates how to use a McBSP, EDMA, and a timer peripheral to collect data at 500 kHz. Discussed also are some of the key points to remember when designing the hardware and writing the software. The software developed is available for download to involve the user in the discussion and as sample code to use in system development.
|