Using the USCI I2C Slave
This document is an overview of the use of the I2C slave function set for MSP430 devices with the USCI module. The functions provided in the package can be used for MSP430 slave devices performing I2C communication and can handle both transmit and receive requests from I2C masters.
Note: The USCI I2C slave package includes a demonstration application that can be used on any MSP430 2xx device with the USCI module.
|