Design Support

TLV320AIC3007EVM-K - User Guide

This user's guide describes the characteristics, operation, and use of the TLV320AIC3007EVM-K. This evaluation module (EVM) allows the user to evaluate the TLV320AIC3007 audio codec. The TLV320AIC3007 is a complete 2-channel audio codec with an integrated Class-D speaker amplifier. It also has many inputs and outputs, extensive audio routing, mixing, and effects capabilities. A complete circuit description, schematic diagram, and bill of materials are included. Note that the TLV320AIC3007 only uses the I2C bus for register control. Any references to the SPI control bus in this document is due to the presence of this interface on the USB-MODEVM motherboard.



Bookmark and Share