Design Support

Using the Scaler in the TVP5154

The TVP5154 video decoder product includes the additional functionality of an integrated polymorphic down-scaler for both vertical and horizontal scaling. The video images can be downscaled in both horizontal and vertical directions to an arbitrary size. This Application Note outlines how to correctly use this scaler feature for standard NTSC and PAL video. Also included are the register settings for several scaling ratio examples and the required I2C writes for one example. A Windows executable program is available to calculate the register settings for additional scaling ratios.



Bookmark and Share