Design Support

TAS1020AEVM Evaluation Module for the TAS1020A

The TAS1020A evaluation module (EVM) is based on the TI TAS1020A integrated circuit (IC). The TAS1020A IC is a universal serial bus (USB) peripheral interface device designed specifically for applications that require isochronous data streaming, e.g., streaming of digital audio data between the host PC and the speaker system via the USB connection. The TAS1020A fully complies with the USB specification version 1.1 and the USB audio class specification.



Bookmark and Share