DEM-DAI1804 PCM1804 Evaluation Board
The DEM-DAI1804 is an evaluation board for the PCM1804 192-kHz, 24-bit PCM/DSD-compatible audio A/D converter, which has digital audio transmitter, mode controls switch, on-board oscillator, LPF and single-end/differential converter.
The DEM-DAI1804 operates from 5-V and +/-15-V analog power supplies, and with a balanced or unbalanced analog signal input.
|