Design Support

TSB12LV01B/TSB41AB3 Reference Schematic (Rev. A)

This application report describes the electrical connections between the Texas Instruments TSB12LV01B and TSB41AB3 for common modes of operation. Use this document in conjunction with the TI application report, Recommendations for PHY Layout (SLLA020), to successfully design a 1394 system. The TSB12LV01B is a high-performance, general-purpose IEEE 1394-1995 link-layer controller (LLC) with the capability of transferring data between a host controller and the 1394 PHY-link interface. For more information, refer to Texas Instruments Data Manual, TSB12LV01B, IEEE1394-1995 High?Speed Serial-Bus Link-Layer Controller (SLLS435). The TSB41AB3 is a three-port 400-Mbps physical layer (PHY) device that fully supports provisions of the IEEE 1394-1995 standard and P1394a supplement (version 5.0). The TSB41AB3 can also operate at 100-Mbps and 200-Mbps. For more information, refer to Texas Instruments Data Manual, TSB41AB3, IEEE1394a Three Port Cable Transceiver/Arbiter (SLLS418).



Bookmark and Share