PanelBus TFP410/TFP510 Design Notes
The Texas Instruments TFP410/TFP510 is one device in a family of TI PanelBus™ digital display products that simplifies digital display systems design by offering value-added flexibility and reliability to the system designer. The TFP410 /TFP510 is a DVI 1.0 compliant digital transmitter that supports display resolutions ranging from VGA to UXGA in 24-bit, true-color pixel format. The TFP410/TFP510 offers design flexibility in that it can be configured to support 12-bit (dual edge) and 24-bit (single edge) input modes. The TFP410/TFP510 combines PanelBus™ circuit innovation with TI advanced 0.18-µm EPIC-5™ CMOS process technology along with TI PowerPAD™ package technology to achieve a reliable, low-powered, low-noise, high-speed digital solution to digital visual interfacing.
|