Design Support

Differences Between the Intel 21152 and the PCI2250

This application report describes the functional difference between the Intel 21152 and the TI PCI2250. The PCI2250 is a 32-bit PCI-to-PCI bridge that was designed to be pin-to-pin compatible with the Intel 21152. The PCI2250 can also be configured to a TI specific mode that has additional capabilities.



Bookmark and Share