DRV592 H-Bridge Evaluation Module
The DRV592VFP H-Bridge evaluation module is a complete power stage solution. It consists of the TI DRV592VFP H-Bridge IC along with a few discrete passive components requried for operation. It also includes jumpers for configuring the features of the device, LEDs and test points for fault monitoring, and a full output filter that may be easily modified. The 5-way jacks for the inputs, outputs, and power supply provide for eas of connection to any system, from an existing design to a bread-boarded prototype.
|