Design Support

TPA2032/33/34D1EVM - User Guide (Rev. A)

The TPA2032D1 audio power amplifier evaluation module is a complete, low-power, Class-D, stereo audio power amplifier capable of delivering 2.5 W (YZF package). All components and the evaluation module are Pb-free. The evaluation module consists of a TPA2032D1 on the main circuit of the board. There is an additional TPA2032D1, TPA2033D1, and TPA2034D1 on the respective Mini EVMs.



Bookmark and Share