TPA3125D2EVM - User Guide
The TPA3125D2 evaluation module (EVM) consists of a single 10-W, class-D, stereo audio power amplifier, complete with a small number of external components mounted on a printed-circuit board. The EVM can be used to directly drive speakers with an external analog audio source as the input. This user's guide contains a schematic, printed-circuit board layers, and a bill of materials.
|