U-131 Simple Switchmode Lead-Acid Battery Charger
Lead-acid batteries are finding considerable use as both
primary and backup power sources. For complete battery
utilization, the charger circuit must charge the battery
to full capacity, while minimizing over-charging for
extended battery life. Since battery capacity varies with
temperature, the charger must vary the amount of charge
with temperature to realize maximum capacity and life.
Simple, low cost circuits are currently available for small,
low power requirements, while more complex solutions are
affordable only on larger more expensive systems. Often the
greatest challenge is in designing mid-size, mid-price
systems, where obtaining optimum performance at moderate
cost and complexity may be nearly impossible without
dedicated integrated circuits. This paper describes a
compact lead-acid battery charger, which achieves high
efficiency at low cost by utilizing switchmode power
circuitry, and provides high charging accuracy by employing
a dedicated control IC. The circuit described can be easily adapted to lower or higher power applications.
|