Hot Swap Performance Comparison
Various integrated circuit controllers are currently available for implementing hot swap in telecommunication (nominal ?48-V supply) systems. Two such device types are the TPS239x series and the LT1640A series. Devices from each family were placed in appropriate application circuits and exercised in different application scenarios that may typically be encountered in a working system. Comparison of the features and performance of each is presented here.
|