bq2023EVM-002 Single-Cell Battery Monitor and Protector IC Evaluation Module Use
The bq2023EVM-002 is a complete evaluation system for the bq2023 flash-based battery-monitoring IC and UCC3952A battery-protection IC. The EVM includes one bq2023/UCC3952/A circuit module, a current sense resistor, an EV2201 PC interface board for gas-gauge evaluation, a PC serial cable, and Windows-based PC software. The circuit module includes one bq2023, one UCC3952A IC, and all other components on board necessary to protect and monitor capacity and other critical parameters in a one-cell Li-Ion battery pack. The circuit module connects directly across the cell in the battery. With the EV2201 interface board and software, the user can read the bq2023 data registers and evaluate the functions of the bq2023 under different charge and discharge conditions.
|