Design Support

bqTINY(tm)II EVM (bq24020/3)

This user's guide describes the bq24020/bq24023 (bqTINY-II) evaluation module. The EVM provides a convenient method for evaluating the performance of a charge management solution for portable applications using the bq24020/bq24023 product family. A complete designed and tested charger is presented. The charger is designed to deliver up to 1.0 A of continuous charge current for single-cell Li-Ion or Li-Pol applications using a dc power supply. The charger is programmed from the factory to deliver 0.7 A of charging current.



Bookmark and Share