bq27350EVM Single Cell Impedance Track Technology
This evaluation module (EVM) is a complete evaluation system for the bq27350. The EVM includes one bq27350 circuit module, a current sense resistor, one thermistor, an EV2300 PC interface board for gas gauge interface, a PC USB cable, and Windows™-based PC software. The circuit module includes one bq27350 integrated circuit (IC), one TPS77025 IC, and all other onboard components necessary to monitor and predict capacity. The circuit module connects directly across the cell in a battery. With the EV2300 interface board and software, the user can read the bq27350 data registers, program the chipset for different pack configurations, log cycling data for further evaluation, and evaluate the overall functionality of the bq27350 solution under different charge and discharge conditions.
|