Quasi-Resonant Flyback Converter Universal Off-Line Input 65-W Evaluation Module (Rev. B)
The UCC28600 evaluation module, (UCC28600EVM), is a 65-W off-line quasi-resonant flyback converter providing an 18-V regulated output at 3.6 A of load current, operating from a universal ac input between 85 V and 265 V with frequency 47 Hz to 63 Hz. The EVM uses the UCC28600 quasi-resonant flyback green-mode controller which integrates built-in state of the art energy saving features with high-level protection features to provide cost effective solutions for energy efficient power supplies.
|