Design Support

UCC28061 300W PFC Pre-Regulator Evaluation Module

UCC28061EVM is an evaluation module (EVM) with a 390-V, 300-W, dc output that operates from a universal input of 85 VRMS to 265 VRMS and provides power-factor correction. Throughout this document, the acronym EVM and the phrases evaluation board and evaluation module are synonymous with the UCC28061EVM.



Bookmark and Share