Using the UCC28810EVM-00, 25-W PFC Flyback LED Converter (Rev. B)
The UCC28810EVM-001 evaluation module is a 25-W off-line power factor correction (PFC) flyback converter providing 36 V at 750-mA maximum load current to power a string of lighting class LEDs. This EVM allows the customer to evaluate the UCC28810 in an application where LEDs can be used for general illumination applications that require dimming.
|