Design Support

TPS3801/09 - Smallest SVS for Monitoring DSPs and Processors

This application report describes the TPS3801 and TPS3809 supply voltage supervisor (SVS) families of devices. The report gives a general introduction to reset generators followed by an overview of the technical parameters and the special features of the TPS380x. Each feature is discussed separately. Measurements make it easy to understand SVS principles of operation. Typical applications that increase system reliability are included. Layout considerations and design issues help in the system integration of the TPS3801 and TPS3809.



Bookmark and Share