Adjusting Vout of Internal Compensated Low Input Voltage SWIFT DC/DC Converters
This application report outlines a procedure for adjusting output voltages with internally compensated TPS54x11 through TPS54x16 SWIFT™ dc/dc converters. The converter can be programmed to an output voltage between 0.9 V-3.3 V with an output current up to 6 A, and requiring only eight external components. The report provides a straightforward design procedure for setting the output voltage and calculating the external component values. Two design examples are provided to demonstrate the procedure.
|