Using The TPS6235x Without The I2C Interface
The TPS6235x series of DC/DC converters have an I2C-compatible interface that facilitates changing the output voltage for dynamic voltage-scaling applications. However, it is possible to use the TPS6235x series of converters, without the I2C interface, as a standalone DC/DC converter that can be dynamically switched between two fixed voltages. This technique does not work for the TPS62351.
|