TMS320DM355 DSP Power Reference Design PR742 (Rev. A)
This reference design is for the TMS320DM335/DM355 digital signal processor (DSP) and accounts for voltage, current, and sequencing requirements. The operating input voltage ranges from 2 V to 5.5 V for Li-ion batteries and 3 AA batteries. This design also can work with 2 AA batteries with some limitations. The design is optimized for efficiency over the full range of operation and low overall cost.
|