Design Support

TPS6116x With Separate Power Stage and IC Input Voltages

This application report shows how to operate the TPS6116x integrated circuits (IC) with two separate input power rails, one for the boost power stage and one to power the IC itself. In this example, an input as low as 1.8 V from discharged dual-alkaline batteries supplies power to the boost stage, whereas a separate 3.3-V supply powers the IC.



Bookmark and Share