Design Support

TPS60400EVM-178 for Evaluating TPS6040x Charge Pump Devices

This user's guide describes the TPS60400EVM-178 evaluation module (EVM). The TPS6040x family of devices are unregulated voltage inverters. The family is intended for use with input voltages between 1.8 V and 5 V. The user's guide contains the EVM schematic with a bill of materials that shows the components used and their manufacturers. The layout and the component placement of the top and bottom sides of the board is shown.



Bookmark and Share