Design Support

TPS6050xEVM-193 Step-Down Charge Pump User's Guide

The Texas Instruments TPS6050x charge pumps are regulated step-down converters. The TPS60500 has an adjustable output voltage in the range of 0.8 V to 3.3 V, whereas the TPS60501, TPS60502, and TPS60503 have a fixed output voltage of 3.3 V, 1.8 V, or 1.5 V. The devices work from an input voltage in the range of 1.8 V to 6.5 V. The input voltage has to be at least 1 V higher than the output voltage. The maximum output current is 250 mA.



Bookmark and Share