Using the TPS40222, a 5-V Input 1.6-A Output Nonsynchronous Buck Converter
The TPS40222EVM-001 evaluation module (EVM) is a nonsynchronous buck converter with a 4.5-V to 8-V input range with a built-in N-channel power FET, that can deliver 1.6 A of output current. The EVM is designed to operate with a minimum of components and yet has the features of more complex buck converters
|