Design Support

Using the TPS40192EVM-001

The TPS40192EVM-001 evaluation module (EVM) is a synchronous buck converter providing a fixed 1.8-V output at up to 10 A from a 12-V input bus. The EVM is designed to start up from a single supply; so, no additional bias voltage is required for start-up. This user's guide provides a schematic, printed-circuit board layout artwork, and a list of materials for the EVM.



Bookmark and Share