Design Support

TPS61220EVM-319 User's Guide

This user’s guide describes the characteristics, operation, and use of the TPS61220EVM-319 evaluation module (EVM). This EVM demonstrates the Texas Instruments TPS61220 synchronous boost converter. The input voltage range of the TPS61220 is 0.7 V to 5.5 V, allowing the device to operate from one-cell to three-cell battery configurations in addition to a single-cell Li-ion battery. This user’s guide includes setup instructions, schematic diagram, bill of materials, and printed-circuit board layout drawings for the EVM.



Bookmark and Share