Design Support

TPS62113EVM-465

This user's guide describes the characteristics, operation, and use of the TPS62113EVM-465 WLED Drive and Voltage Regulator evaluation module (EVM). The EVM features two independent circuits: one demonstrates the device as a typical voltage regulator, and a second demonstrates the circuit as a current regulator driving a white LED (WLED). This user's guide includes setup instructions for the hardware, a schematic diagram, a bill of materials, and printed-circuit board layout drawings for the evaluation module. The TPS62113 device features an adjustable undervoltage shutdown feature using the LBI input.



Bookmark and Share