Design Support

TMS470 Expansion Bus Module Example

This document supplies information for using the Expansion Bus Module (EBM) on the TMS470R1B1M to interface to external memory and peripherals. The module supports the multiplexing of the input/output (I/O) functions and the expansion bus interface. When the I/O functions are not used, the EBM can be used to interface 8- or 16-bit memories.



Bookmark and Share