Design Support

Parallel Processing With TMS320C4x

This document presents an in depth discussion of the TMS320C40 ('C40) digital signal processor (DSP), an introduction to parallel processing, hardware applications, software algorithms, and end-applications for the 'C40 32-bit floating-point DSP. The hardware applications prototype the 'C40 to the CYPRESS VICo68/VAC068 Interface and AMELLIA, an A/D or D/A interface to the TMS320C40 global bus. The software algorithms show a parallel approach for matrix multiplication and parallel 1-D and 2-D fast Fourier transform (FFT) implementations with the assembler source provided. The end applications are transmission of still and moving images over narrow-band channel and optical quality analysis with parallel processing.



Bookmark and Share