Design Support

TMS320C6000 Multichannel Vocoder TDK Host Side Design (Rev. B)

This application report provides an overview of the host side design in the Multichannel Vocoder (MCV) Technology Demonstration Kit (TDK). Emphasis is given to overall system architecture and the major system components. The MCV TDK is currently running on TMS320C6201/C6701 EVMs. All algorithm components are compliant with the eXpressDSP Algorithm Standard and are run-time configurable. The MCV TDK consists of two parts: -Host application (host) -DSP application (target) The host application sends commands to the digital signal processor (DSP) for run-time channel and I/O configuration and for streaming data between the host and DSP. The host is a Win32 application built for Windows 95/98 and Windows NT. This application report highlights the host-side design of the MCV TDK. The DSP-side design is described in the application report, TMS320C6000 Multichannel Vocoder Technology Demonstration Kit Target Side Design (SPRA560) [1]. Three major function modules are implemented in the host-side application. -Host command module -Real-time data transmission module -Instrumentation module Source Code examples discussed in this application report are available under license. Please contact your local TI Sales Representative for more information.



Bookmark and Share