Design Support

TMS320C6000 Board Design for JTAG (Rev. C)

Designing a TMS320C6000™ DSP board to utilize all of the functionality of the JTAG scan path is a simple process, but a few considerations must be taken into account. The default state of the emulation signals determines whether the JTAG port is used for emulation or for boundary scan. It is therefore necessary to provide flexibility in the design to accommodate those modes that are desired. Through proper design, the JTAG interface can be used to facilitate emulation and/or boundary scan.



Bookmark and Share