TMS320VC5402A/VC5409A/VC5410A/VC5416 Bootloader (Rev. F)
This document describes the features and operation on the TMS320VC5402A, TMS320VC5409A, TMS320VC5410A, and TMS320VC5416 Digital Signal Processors. The contents of the on-chip ROM are discussed.
Important Notice Regarding Bootloader Program Contents: Texas Instruments may periodically update the bootloader code supplied in the ROM to correct known problems, provide additional features, or improve functionality. These changes may be made without notice, as needed. Although changes to the ROM code will preserve functional compatibility with prior versions, the locations of functions within the code may change. Users should avoid calling functions directly from the bootloader code contained in the ROM, since the code may change in the future.
|