Design Support

TMS320VC5402 and TMS320UC5402 Bootloader (Rev. B)

This document describes the features and operation of the TMS320UC5402 and TMS320VC5402 bootloader. The contents of the on-chip ROM are also discussed.

Important Notice Regarding Bootloader Program Contents:

Texas Instruments may periodically update the bootloader code supplied in the ROM to correct known problems, provide additional features, or improve functionality. These changes may be made without notice, as needed. Although changes to the ROM code will preserve functional compatibility with prior versions, the locations of functions within the code may change. Users should avoid calling functions directly from the bootloader code contained in the ROM, since the code may change in the future.



Bookmark and Share