Design Support

Using the TMS320VC5506/C5507/C5509/C5509A USB Bootloader (Rev. C)

Bootloading the TMS320VC5506/C5507/C5509/C5509A digital signal processor (DSP) through the on-chip universal serial bus (USB) peripheral is part of the standard bootloader provided on the device. This document describes the procedures for physically connecting the DSP to a USB host, invoking the USB bootloader on the DSP, generating the correct boot table file, and downloading the boot table from the host to the DSP via USB.

You can perform the host-side functions using an existing driver provided by TI third-party provider, Thesycon, or write a custom driver. Information on both of these options is provided. For general information about the TMS320VC5506/C5507/C5509/C5509A bootloader and other available boot modes, see Using the TMS320VC5503/C5506/C5507/C5509/C5509A Bootloader (SPRA375).



Bookmark and Share