Design Support

Driver Examples on the DM642 EVM (Rev. A)

The video driver example suite has twelve examples that illustrate the use of the video driver on the DM642 Evaluation Module (EVM). The examples cover all supported video capture- and display formats, and are grouped in seven project categories:

  • NTSC capture and display
  • PAL capture and display
  • 16-bit RGB565 VGA display and NTSC/PAL capture
  • 8-bit grayscale VGA display and NTSC/PAL capture
  • 480p/720p/1080i High-definition display and NTSC/PAL capture
  • Capture scaling using the scaling capability of the Phillips SAA7115 video decoder
  • Run-time switching of video input sources

This application report explains how to build and run the examples and how to modify an existing project to support a different format.



Bookmark and Share