Design Support

H.263 Loop Back on the DM642 EVM

The software demonstrates the D1 H263 encoder and decoder on the DM642 Evaluation Module (EVM). The demonstration encodes the captured frames and then decodes the generated H263 bit-steam to display the decoded frames.

The demonstration uses:

  • H263 encoder library optimized for a DM642 EVM
  • H263 decoder library optimized for a DM642 EVM
  • H263 encoder and decoder library implemented using XDAIS interfaces
  • Sample integration of the H263 encoder and decoder library using RF-5 framework



Bookmark and Share