JPEG Loop Back on the DM642 EVM
The software demonstrates real-time D1 JPEG encoding and decoding of images on a DM642 EVM. The JPEG standard pertains to compression of still images. Performing JPEG at the rate of 30 frames per second, in isolation, as individual images, is considered motion JPEG (MJPEG). The demonstration uses: - JPEG encoder library optimized for a DM642 EVM capable of real-time D1 encoding
- JPEG decoder library optimized for a DM642 EVM capable of real-time D1 decoding
- JPEG encoder and decoder library integrated with the IDMA layer specification
- JPEG encoder and decoder library implemented using XDAIS interfaces
- Sample integration of JPEG encoder and decoder under RF-5 framework to demonstrate JPEG loopback (encode + decode) at programmable quality and frame rate
|