Design Support

JPEG Network on the DM642 EVM (Rev. A)

This software demonstration combines real-time D1 Joint Photographic Experts Group (JPEG) encoding of images on the DM642 Evaluation Module (EVM) with networking functionality.

The JPEG standard pertains to compression of still images. Performing JPEG at the rate of 30 frames per second in isolation as individual images is known as motion JPEG (MJPEG). This demonstration uses:

  • JPEG encoder library optimized for a DM642 EVM capable of real−time D1 encoding
  • JPEG decoder library optimized for a DM642 EVM capable of real−time D1 decoding
  • JPEG encoder and decoder library integrated with the IDMA layer specification
  • JPEG encoder and decoder library implemented using XDAIS interfaces
  • Sample integration of JPEG encoder and decoder under RF−5 framework, to demonstrate JPEG loopback (decode + encode) at programmable quality
  • Sample integration of a peer-to-peer based networking system. Here, data is always terminated at the network for capture, and sourced at the network for display. This sample is thus the most applicable to real-world configurations
  • A Windows "DOS box" example application to record and play video and implement an external loopback for testing

The addition of networking functionality allows an application to stream JPEG data in and over a network. Applications include security, web cameras, and point−to−point video distribution.

This application uses true independent streams for transmit and receive. Thus, the RF5 model in this example most closely models real-world networking applications.



Bookmark and Share